As a countermeasure to card fraud caused by copying of the magnetic strip ("skimming"), there is at present an ongoing migration in the industry toward IC cards (Smartcards). When creating practical authentication software, a high performance 200 MHz class MCU is necessary for data coding and decryption.
The ePOS system that Renesas proposes combines the AE series that is specialised for coding and decryption with 16 or 32 Bit MCUs specialised for system control, in order to realize a tamper-proof high performance low cost system.

This system diagram only shows a sample configuration. Refer to the data sheet, etc. for performance and other attributes. Reproduction prohibited.


Recommended product

Block Semiconductor device Recommended product name Features, etc.
Main control ePOS microcomputer H8S/2377F ePOS microcomputer
H8S/2215F ePOS microcomputer with built-in USB2.0 (FSD)
H8SX/1653F
Cryptograph and authentication control MCU for IC card AE43C Authentication and cryptograph
AE45C
AE46C1
Magnetic card control Magnetic card IF M56710FP Magnetic card reader LSI
IC card control IC card IF -
USB control USB ASSP M38K0, M37643 When full speed is required.
M66291
M66592 When high speed is required.
Zener diodes HZD6.8Z4 Low capacitance (4 pF) optimal for use in USB terminal surge absorption
RKZ6.8Z4MFAKT
HZM6.8Z4MWA
Display Microcomputer with built-in LCD 38000 Series Sub-microcomputer with built-in LCD control function
Modem control Modem IF - -
Thermal printer control Motor driver - -
Memory Low power consumption SRAM M5M5256Dxxx 256 Kbit, x 8, 3.0-3.6 V
M5MV108Dxxx 1 Mbit, x 8, 2.7-3.6 V
M5M5V208Dxxx 2 Mbit, x 8, 2.7-3.6 V
M5M5V216Dxxx 2 Mbit, x 16, 2.7-3.6 V
R1LV0408Cxxx 4 Mbit, x 8, 2.7-3.6 V
R1LV0416Cxxx 4 Mbit, x 16, 2.7-3.6 V
M5M5W816xxx 8 Mbit, x 16, 2.7-3.6 V
M5M5W817xxx 8 Mbit, x 8 x 16, 2.7-3.6 V
R1LV1616xxx 16 Mbit, x 8 x 16, 2.7-3.6 V
R1WV3216xxx 32 Mbit, x 8 x 16, 2.7-3.6 V
EEPROM R1EX24xxxA Series I2C-bus
R1EX25xxxA Series SPI-bus