Home / Products / Software and Tools / IDEs and Project Managers /

TargetServer (COM extension) 


 
Provide feedback
Print this page



TargetServer (COM extension)
Composition
Sample Program
Usage and a list of methods


Discontinued Info


Documentation


Downloads



 



Tool Stock and Availability

Tool Stock and Availability



Please contact your distributor for the orderable part number for this device.

Overview・Functions

The Renesas integrated development environment, or the High-performance Embedded Workshop, offers TargetServer (COM extension function) as the interface necessary to extend its functionality. This interface can be used to create customized windows for the High-performance Embedded Workshop, as well as build an environment in which to run the High-performance Embedded Workshop in cooperation with other applications.

TargetServer has various methods published at the Web site. These methods can be used to extend the functionality of the High-performance Embedded Workshop.

  [Example of a constructed exclusive environment]
 
  • The debug environment can be controlled
    by constructing an exclusive GUI environment.
  • Peripheral modules, test patterns and exclusive GUI environments can be created.
  • The High-performance Embedded Workshop environment can be controlled from tools made by other companies.