Home / Products /

Lead-Free / RoHS compliance・Halogen-Free 


 
Provide feedback
Print this page



Lead-Free / RoHS compliance・Halogen-Free
Change of Part Materials for Lead-Free Conversion
Compliance with the RoHS Directive and its Exemptions
Evaluation Data of Lead-Free Terminal Plating
Halogen-Free
Heat-Resistance of Soldering
Lead-Free/RoHS Compliant


Renesas Lead-Free Products (RoHS compliant)


Alliance Partners





Halogen-Free

We are promoting activity for Halogen-Free of our products.

Activity for Halogen-Free of Renesas

 

Lead-Free/RoHS

We are promoting lead-free conversion, and our products are compliant with the European RoHS Directive.

 

Currently, the movement towards lead-free regulation to protect the environment is spreading worldwide. Renesas Technology Corp. has been swiftly working on the switchover to lead-free products to respond to this movement. Fortunately, we can meet all the needs of lead-free products at the moment. (*1)
Renesas lead-free products are thus compliant with the European RoHS Directive. In addition, they have enough heat-resistance to enable mounting using an Sn-Ag-Cu solder or similar lead-free solder with high melting point. (*2)

 
Notes:(*1)Renesas lead-free products include those not covered by the RoHS Directive.
(*2)Reflow heat-resistance of surface-mount type packages is peak temperature 260℃ at package surface in principle. Some large packages may be peak temperature 245℃. However, even in these packages, terminals can resist a temperature of 260℃, so there is no problem in mounting by lead-free solder.


Lineup:


Renesas Lead-Free Products (RoHS compliant)


Information about lead-free/RoHS compliant products, MSL, reflow peak temperatures, and so on.