Home / Products / MPU and MCU / Reach Further /

M16C 


 
Provide feedback
Print this page



Reach Further
M16C
H8SX
SuperH
R32C
R8C


Purchasing Info





M16C - The broadest platform with true code and pin compatibility

The M16C MCU Family of products offers a variety of choices that span a wide range of performance and integration options including a wide selection of pin-count, RAM and ROM options. The M16C Family provides a migration from 8-bit MCUs to 32-bit MCUs — all with MCUs that are upwardly pin- and software-compatible. Learn more.

Register now and become eligible to receive a FREE M16C Subatomic Particle Board Kit (note).

M16C Subatomic Particle Board Kit includes:

  • Evaluation board with integrated on-chip debugger and USB I/F to host PC
  • Free 64KB C Compiler and High-performance Embedded Workshop with sample projects
  • I/O Wizard Tool (peripheral driver generator)
  • Renesas WOW player and interactive training
  • Headphones for audio connection

More information

Qualified registrants will receive an Evaluation Kit similar to the above.

M16C/5L, M16C/56 M16C/63 R32C/160, R32C/161 R32C/151, R32C/152, R32C/153, R32C/156, R32C/157 R32C/133, R32C/134 R32C/120, R32C/121 R32C/116, R32C/117, R32C/118 R32C/111 M32C/8B M32C/8A M32C/87 M32C/85 M32C/84 M16C/30P M16C/29 M16C/28 M16C/26A M16C/62P M16C/64 M16C/65

  M16C/26A M16C/28 M16C/29 M16C/62P M16C/64A M16C/65 M16C/6N M32C/87 R32C/111 R32C/116 R32C/118
Flash (KB) 24-64 48-128 96-192 64-512 128-512 128-768 128-512 384-1024 256-512 384-1024 640-1024
Data Flash (KB) 4 4 4 4 8 8 4 4 8 8 8
SRAM (KB) 4-12 4-12 8-12 4-31 12-31 12-47 5-31 24-48 40-63 40-63 48-63
Clock Frequency (MHz) 20 20 20 24 25 32 24 32 50 50 50
Operating Voltage (V) 2.7-5.5 2.7-5.5 2.7-5.5 2.7-5.5 2.7-5.5 2.7-5.5 3.0-5.5 3.0-5.5 3.0-5.5 3.0-5.5 3.0-5.5
Number of 16-bit Timers/WDT 8/1 9/1 9/1 11/1 11/1 11/1 11/1 11/1 11/1 11/1 11/1
Maximum A/D Converter (resolution x channels) 10-bit x 12 10-bit x 24 10-bit x 24 10-bit x 26 10-bit x 26 10-bit x 34 10-bit x 26 10-bit x 34 10-bit x 26 10-bit x 34 10-bit x 34
D/A Converter (resolution x channels) - - - 8-bit x 2 8-bit x 2 8-bit x 2 8-bit x 2 8-bit x 2 8-bit x 2 8-bit x 2 8-bit x 2
Serial Ports 3 5 5 5 8 8 7 7 9 9 9
Special Features 3-ph motor cont., CRC 3-ph motor cont., Multi-master I2C, CRC, DMA 3-ph motor cont., CAN, Multi-master I2C, CRC, DMA 3-ph motor cont., CRC, DMA 3-ph motor cont., Multi-master I2C, CRC, DMA, CEC, Remote Control Interface 3-ph motor cont., Multi-master I2C, CRC, DMA, CEC, Remote Control Interface 3-ph motor cont., 1-2 CAN, 16-bit IC/OC, CRC, DMA 3-ph motor cont., 1-2 CAN, 16-bit IC/OC, CRC, DMA 3-ph motor cont., CRC, DMA 3-ph motor cont., 16-bit IC/OC, Multi-master I2C, CRC, DMA 3-ph motor cont., 2 CAN, 16-bit IC/OC, Multi-master I2C, CRC, DMA
Maximum GPIO 39 71 71 114 88 114 114 124 86 122 122
Package Options 42SSOP, 48LQFP 64/80LQFP, 85FLGA 64/80LQFP 80/100QFP, 100/128LQFP 100QFP, 100LQFP 80/100QFP, 100/128LQFP 100QFP, 100/128LQFP 100QFP, 100/144LQFP 100QFP, 100/144LQFP 100QFP, 100/144LQFP 100QFP, 100/144LQFP

* Disclaimer:

  1. This promotion is for a limited time only and Renesas Technology America, Inc. reserves the right to stop this promotion at any time and for any reason without prior notice.
  2. Registration through this promotion assures eligibility for a free Evaluation Kit only. Renesas Technology America, Inc., in its sole discretion and based on the information submitted with each registration, will determine which registrants are entitled to receive an Evaluation Kit. Reasonable efforts will be made to notify those registrants who will not receive an Evaluation Kit.
  3. This promotion is only available to customers in North and South America. For information regarding similar promotion programs for customers in other regions, please visit the following web sites: http://eu.renesas.com (Europe), http://sg.renesas.com (Asia)
  4. All the applicants of this promotion program are required to comply with Part 740.6 of the U.S. Export Administration Regulations (EAR).