Overview
|
|
Renesas's Super Low Power Microcomputers provide low power consumption, low
voltage operation and low noise microcomputers for all battery powered products
or low power applications. Super Low Power Microcomputer has three CPU options
ranging from low cost 8bit (H8/300L) microcomputers to powerful 16bit
devices(H8/300H and H8S).
Super Low Power Microcomputer offers various on-chip peripheral functions with
a wide range of on-chip Flash memory options for ease of products
development.
|
 |
Features
|
- Multiple techniques minimize power consumption and extend battery life
-
- Low-power CMOS technology
- Low-voltage operation (1.8V)
- Power-down modes
- Shorter oscillation stabilization time lets application wake up faster from
standby mode, conserving power
- On-chip flash for simplified production programming or code update
- High-current port for driving LEDs directly
- 16-bit asynchronous counter operates even when device is in standby
mode
- Code- and peripheral-function compatibility with other Renesas
microcontroller families
- Low-cost development tools using on-chip debug
|
 |
Applications
|
|
Metering: Electric, gas and water meters
Medical: Glucose meters, heart-rate monitors, thermometers, and weight
scales
Security: Intrusion detection systems, smoke detectors, and fire alarms
Consumer: Refrigerators, washer/dryers, remote controllers, dehumidifiers,
thermostats, lawn sprinkler timers, and digital multimeters
Computing:Remotely updatable paging/information displays, and remote
actuators
|
 |
|

|
 |
|
|
 |
 |
 8-bit single-chip microcomputers designed for consumer products,
communication equipment and all battery powered products
H8/3802, 38002S, 38004, 38104 Group | H8/38024R, 38024, 38024S, 38124 Group | H8/3827R, 3827S, 38327, 38427 Group | H8/3847R, 3847S, 38347, 38447 Group | H8/3854 Group | H8/3857 Group | H8/3867 Group | H8/3887 Group | H8/3937, 3937R Group

|
 |
 |
 This group of products comes with an internal 32kHz oscillation circuit
subclock. The 100-pin products incorporate an LCD controller, DTMP controller
(H8S/2268 Group), LCD (H8S/2264 Group), and I2C-bus interface in addition to
the standard peripheral modules.

|
 |
|