Home / Applications / Digital Home Electronics /

DVD recorder 


 
Provide feedback
Print this page



DVD recorder



Related Resources


PDF version
(recommended for printing)
.

 



This system diagram only shows a sample configuration. Refer to the data sheet, etc. for performance and other attributes. Reproduction prohibited.

Recommended product

Block Semiconductor device Recommended
product name
Features, etc.
F/E Motor driver M63043FP SPM+5ch
AFE HD153722 Low power & High Speed
System controller H8S, H8SX, M16C, M32C 16 or 32-bit CPU or MPU
D/A Converter M62342, M62343 8bit 2ch/3ch D/A Converter
B/E CPU SH-2, SH-3, SH-4 32-bit RISC MPU
Ethernet controler SH7619 SH2 with ether MAC & PHY
SH7670 SH2 with ether MAC (External PHY)
VBI data slicer/timer MCU M16C/6H VBI data slicer & 16-bit MCU
FLDC M66005AHP 5 x 7 dot VFD controller with serial bus
USB controler M66596FP/WG Hi-speed USB2.0 (480 Mbps) Embedded Host
EEPROM R1EX24xxxA series I2C-bus
R1EX25xxxA series SPI-bus
Audio processing Electronic volume M61534FP Electronic volume with built-in high performance limiter and compressor circuits
AV I/F AV I/F NTSC: R2A11053FP Processing of analog input and output signals of video and audio integrated into single chip. Interface IC for combination models with PAL/NTSC and their format VCR.
PAL: HA118326APF, R2A11055FP
Various peripheral controllers (USB devices) USB ASSP M66591, 2 High speed USB device, small package
M66596 High speed USB Host, small package
Zener Diodes RKZ6.8Z4MFAKT 5-terminal (4 device) low capacitance (4pF), Low capacitance (4 pF) optimal for use in USB terminal surge absorption
General use surge absorption, circuit protection, etc. Zener diodes
HZM6.2ZMWA others 3-terminal (2 device),
High ESD tolerance optimal for use in surge absorption
RKZxxKG/KJ Series 2-terminal SMD,
High ESD tolerance optimal for use in surge absorption
Switching diodes HSC119, HSD119 2-terminals SMD
Power supply DC/DC Converter R2A20047 Load change fast response
RJK5026DPP TO-220 insulated package