Home / Products / MPU and MCU / M16C Family (R32C/M32C/M16C) /

M16C/20 Series 


 
Provide feedback
Print this page



M16C/20 Series


Application Notes


Documentation


FAQs


Purchasing Info


ROM Ordering


Technical Update


Alliance Partners



 



Overview

Standard on-chip peripherals include 16-bit multifunction timers, UART/clock synchronous serial interface, a 10-bit A/D converter, DMACs, CRC calculation circuits, a watchdog timer, etc.

Renesas MCU Selection Guide

Have an application in mind? Try our to find the best Renesas product for you.


Lineup:


M16C/24 (M30245) Group


M16C/24 (M30245) incorporates a USB compliant with the full-speed USB 2.0 specification, serial sound interface, and an AND Flash control circuit in addition to the standard peripherals of the M16C/20 Series. Maximum operating frequency is 16MHz. A 100-pin package is available. The M16C/24 (M30245) Group can be used as a USB MCU which is equipped with full-speed USB 2.0 functions.