 |



|
 |
 |
|
|
 |
|
 |
 M16C/65 is a high-speed version of the M16C/64 Group and provides enhanced
functions such as timers, serial interface, and so on. M16C/65 incorporates a
voltage detector (3 voltage detection points), a power-on reset, a PLL
frequency synthesizer, oscillation stop detection, an 8-bit PWM function, a
remote control signal receiver, a multi-master I2C bus interface, a CEC
function, real-time clock, and a high-speed on-chip oscillator in addition to
the standard peripherals. Maximum operating frequency is 32MHz when using the
PLL frequency synthesizer. 100-pin and 128-pin packages are available. Data
Flash (4KB × 2 blocks) is embedded. [The CEC function indicates circuitry which
supports the transmission and reception of CEC signals standardized by the
High-Definition Multimedia Interface (HDMI). HDMI and High-Definition
Multimedia Interface are registered trademarks of HDMI Licensing, LLC.]

|
 |
 |
 M16C/64A improves on the characteristics of the M16C/64 Group and has
enhanced functionality. M16C/64A incorporates a voltage detector (3 voltage
detection points), a power-on reset, a PLL frequency synthesizer, oscillation
stop detection, an 8-bit PWM function, a remote control signal receiver, a
multi-master I2C bus interface, a CEC function, and real-time clock in addition
to the standard peripherals. Maximum operating frequency is 25MHz when using
the PLL frequency synthesizer. A 100-pin package is available. Data Flash (4KB
× 2 blocks) is embedded. [The CEC function indicates circuitry which supports
the transmission and reception of CEC signals standardized by the
High-Definition Multimedia Interface (HDMI). HDMI and High-Definition
Multimedia Interface are registered trademarks of HDMI Licensing, LLC.]

|
 |
 |
 M16C/63 is a slimmed-down version of the M16C/65 Group and provides 1.8 V
low voltage operation and low power consumption. M16C/63 incorporates a voltage
detector (3 voltage detection points), a power-on reset, oscillation stop
detection, an 8-bit PWM function, a remote control signal receiver, a
multi-master I2C bus interface, a CEC function, real-time clock, and
a high-speed on-chip oscillator in addition to the standard peripherals.
Maximum operating frequency is 20MHz. 80-pin and 100-pin packages are
available. Data Flash (4KB × 2 blocks) is embedded. [The CEC function indicates
circuitry which supports the transmission and reception of CEC signals
standardized by the High-Definition Multimedia Interface (HDMI). HDMI and
High-Definition Multimedia Interface are registered trademarks of HDMI
Licensing, LLC.]

|
 |
 |
 M16C/6C inherits the functions of the M16C/65 Group and is equipped with a
USB compliant with the full-speed USB 2.0 specification. M16C/6C incorporates a
voltage detector (3 voltage detection points), a power-on reset, a PLL
frequency synthesizer, oscillation stop detection, an input capture/output
compare timer, a multi-master I2C bus interface, a real-time clock, and a
high-speed on-chip oscillator in addition to the standard peripherals of the
M16C/60 Series. Maximum operating frequency is 32MHz when using the PLL
frequency synthesizer. A 100-pin package is available. Data Flash (4KB × 2
blocks) is embedded. The M16C/6C Group can be used as a USB MCU which is
equipped with full-speed USB 2.0 functions.

|
 |
 |
 M16C/64 is an expanded function version of M16C/62P Group. Voltage Detection
Circuit, Oscillation Stop Detection Function, and PLL Synthesizer are added to
standard peripherals. Maximum operating frequency is 25MHz when using PLL
Synthesizer. A 100-pin package is available. Data Flash (4KB × 2 blocks) is
embedded.

|
 |
 |
 M16C/62P is a high speed/high performance version. Voltage Detection Circuit
(Option), Oscillation Stop Detection Function, and PLL Synthesizer are added to
standard peripherals. Maximum operating frequency is 24MHz when using PLL
Synthesizer. 80-pin, 100-pin, and 128-pin packages are available. Data Flash
(4KB × 1 block) is embedded (Flash Memory Version only) .

|
 |
 |
 M16C/62N is a low voltage operation version. Maximum operating frequency is
16MHz. 80-pin and 100-pin packages (incl. an 100-pin package with a thickness
of 1mm) are available.

|
 |
 |
 M16C/62A supports the standard on-chip peripherals. Maximum operating
frequency is 16MHz. 80-pin and 100-pin packages are available.

|
 |
 |
 CAN (M16C/6N4: 2 channels, M16C/6N5: 1 channel) and PLL Synthesizer are
added to the standard peripherals. Maximum operating frequency is 24MHz when
using PLL Synthesizer. A 100-pin package is available.

|
 |
 |

CAN (M16C/6NK, M16C/6NM: 2 channels, M16C/6NL, M16C/6NN: 1 channel) and PLL
Synthesizer are added to the standard peripherals. Maximum operating frequency
is 24MHz when using PLL Synthesizer. 100-pin and 128-pin packages are
available.


|
 |
 |
 These MCUs are ideal for low-cost networking applications. They integrate
the IT800 power line modem developed by YITRAN, which provides communication
over power lines using the 120 kHz to 400 kHz (FCC, ARIB) or 20 kHz to 80 kHz
(CENELEC A) or 95 kHz to 125 kHz (CENELEC B) frequency band and achieves data
transfer rates of up to 7.5 kbps. The IT800 technology has been standardized by
HomePlug Command and Control, and Echonet. The MCUs can run a software library
for the Data Link Layer (layer 2 of the OSI model) for “Protocol agnostic”
solution, and a software library for the Network Layer (layer 3 of the OSI
model) e.g. for AMR (Automatic Meter Reading) or Street lighting applications.
Maximum operating frequency is 15.36 MHz when using a PLL Synthesizer. A 64-pin
package is available.

|
 |
 |
 These MCUs are ideal for low-cost networking applications. They integrate
the IT800 power line modem developed by YITRAN, which provides communication
over power lines using the 120 kHz to 400 kHz (FCC, ARIB) or 20 kHz to 80 kHz
(CENELEC A) or 95 kHz to 125 kHz (CENELEC B) frequency band and achieves data
transfer rates of up to 7.5 kbps. The IT800 technology has been standardized by
HomePlug Command and Control, and Echonet. The MCUs can run a software library
for the Data Link Layer (layer 2 of the OSI model) for “Protocol agnostic”
solution, and a software library for the Network Layer (layer 3 of the OSI
model) e.g. for AMR (Automatic Meter Reading) or Street lighting applications.
Maximum operating frequency is 15.36 MHz when using a PLL Synthesizer. A 64-pin
package is available.

|
 |
 |
 The M16C/6H Group is supported only for the customers who have already
adopted any of the products.

|
 |
 |
 The M16C/6V Group is supported only for the customers who have already
adopted any of the products.

|
 |
|
|
 |