Home / Products / MPU and MCU / M16C Family (R32C/M32C/M16C) /

M16C/Tiny Series 


 
Provide feedback
Print this page



M16C/Tiny Series
Latest Updates


Application Notes


Documentation


Downloads


FAQs


Purchasing Info


ROM Ordering


Starter Kit


Technical Update


Alliance Partners



 



Overview

Standard on-chip peripherals include 16-bit Multifunction Timers (incl. 3-phase inverter motor control function), UART/Clock Synchronous Serial Interface, 10-bit A/D Converter, DMACs, Watchdog Timer, Oscillation Stop Detection Function, etc.

M16C/60 (General-Purpose Products), M16C/30, and M16C/Tiny Series Function Comparison Table

Key Applications

[ RENESAS EDGE ]
+ 2007.10 Vol.19 Approach to Vehicle Control: Body Control Solutions →
+ 2007.07 Vol.18 Motor Control Solutions for M16C/Tiny Home Appliances →
+ 2007.02 Vol.16 Applications in Inverter Control Equipment →

 
R32C/M16C Roadmap M16C/6S M16C/50 Series M16C/5LD, M16C/56D M16C/Tiny Series M16C/29 M16C/28 M16C/26A M16C/30 Series M16C/30P M16C/60 Series M16C/6C M16C/64A M16C/65 M16C/64 M16C/63 M16C/62P M32C/80 Series M32C/8B M32C/8A M32C/87 R32C/100 Series R32C/116, R32C/117, R32C/118 R32C/111
 
R32C/M16C Roadmap for Autmotive M16C/50 Series M16C/5M M16C/5L, M16C/56 M16C/Tiny Series R32C/160, R32C/161 R32C/100 Series R32C/151, R32C/152, R32C/153, R32C/156, R32C/157 R32C/120, R32C/121 M32C/80 Series

Renesas MCU Selection Guide

Have an application in mind? Try our to find the best Renesas product for you.


Lineup:


M16C/26 Group


Support for the M16C/26 Group is limited to customers who have already adopted these products. If adopting new products, please consider other ranges such as the M16C/26A Group.

M16C/26A Group


M16C/26A features small package (available in 42 pins and 48 pins). CRC Calculation Circuit, Voltage Detection Circuit and PLL Synthesizer are added to standard peripherals. Maximum operating frequency is 24MHz when using PLL Synthesizer. Data Flash (2KB × 2 blocks) is embedded (Flash Memory Version only).

M16C/28 Group


M16C/28 features slim package (available in 64 pins, 80 pins and 85 pins). Input Capture/Output Compare Timer, Clock Synchronous Serial Interface, Multi-Master I2C-bus, CRC Calculation Circuit, Voltage Detection Circuit, and PLL Synthesizer are added to standard peripherals. Maximum operating frequency is 24MHz when using PLL Synthesizer. Data Flash (2KB × 2 blocks) is embedded (Flash Memory Version only).

M16C/29 Group


M16C/29 features slim package (available in 64 pins and 80 pins). Input Capture/Output Compare Timer, Clock Synchronous Serial Interface, Multi-Master I2C-bus, CRC Calculation Circuit, CAN, Voltage Detection Circuit, and PLL Synthesizer are added to standard peripherals. Maximum operating frequency is 20MHz. Data Flash (2KB × 2 blocks) is embedded (Flash Memory Version only).