Home / Products / Software and Tools / Emulation and Debugging / On-chip Debuggers /

RTA-FoUSB-MON (Discontinued product)


 
Provide feedback
Print this page



RTA-FoUSB-MON
Components
Debugging Memory Map
Debugging environment for High-performance Embedded Workshop
System Configuration
Target Board Circuit Example
Technical Support
USB Monitor Board Specification
Upgrade Information


Documentation


Downloads


FAQs



Related Resources


E8a Emulator
Please consider using the E8a as the emulator supporting to the new MCUs which were released after R8C/14.

 





Tool Stock and Availability

Tool Stock and Availability



Please contact your distributor for the orderable part number for this device.

M3A-0665 FoUSB

M3A-0665 FoUSB is a flash programmer/on-chip debugging emulator with an interface for USB 1.1 standard.

Information:

* This product is discontinued in December 2007.
It will be replaced by the  E8a from then on, so please consider purchasing the E8a.
* When you use for the E8a (or the E8) emulator the board currently used for the
M3A-0665 FoUSB, please use the E8 14PIN-10PIN Convert Board.

Features

  • High-speed programming using USB input/output
    • 256KB write time: approx. 25 seconds (M30624FGAFP/GP)
    • 256KB erase time: approx. 1 second (M30624FGAFP/GP)
  • On-chip debugging using part of MCU Resources (ROM, RAM, Interrupt, and Peripheral) is available.
  • 5V can be supplied through USB cable
  • Compact size, easy to carry

Target Devices

MCU supporting M3A-0665 FoUSB is different between the case where you use a flash memory programming function, and the case where you use an on-chip debugging function.

Flash Programming Function: Flash-Over-USB

Family Series Group Part No.
M16C R8C/Tiny R8C/10 R5F21102FP R5F21103FP R5F21104FP
R8C/11 R5F21112FP R5F21113FP R5F21114FP
R8C/12 R5F21122FP R5F21123FP R5F21124FP
R8C/13 R5F21132FP R5F21133FP R5F21134FP
M32C/80 M32C/83 M30833FJFP/GP M30835FJGP
M32C/84 M30843FJFP/GP M30845FJGP
M32C/85 M30850FJFP/GP M30852FJGP M30853FHFP/GP
M30853FWFP/GP M30855FHGP  M30855FWGP
M32C/86 M30865FJGP
M32C/87 M30879FLFP/GP M3087BFLGP
M16C/80 M16C/80 M30800FCFP/GP M30802FCGP M30803FGFP/GP
M30805FGGP -
M16C/60 M16C/62A M30620FCAFP/GP M30621FCAGP M30624FGAFP/GP
M30625FGAGP
M16C/62M M30620FCMFP/GP M30621FCMGP M30624FGMFP/GP
M30625FGMGP
M16C/62N M3062GF8NFP/GP
M16C/62P M30620FCPFP/GP M30621FCPGP M30622F8PFP/GP
M30623F8PGP M30624FGPFP/GP M30625FGPGP
M30626FHPFP/GP M30626FJPFP/GP  M30627FHPGP
M30627FJPGP
M16C/6N M306N4FCTFP M306N4FGTFP M306N5FCTFP
M306NAFGTFP M306NBFCTFP
M16C/Tiny M16C/26 M30262F3GP M30262F4GP M30262F6GP
M30262F8GP
M16C/26A M30260F3AGP M30260F4AGP M30260F6AGP
M30260F8AGP M30263F3AFP M30263F4AFP
M30263F6AFP M30263F8AFP
M16C/28 M30280F6HP M30280F8HP M30280FAHP
M30281F6HP M30281F8HP M30281FAHP
M16C/29 M30290F8HP M30290FAHP M30290FCHP
M30291F8HP M30291FAHP M30291FCHP
M16C/20 M16C/24 M30245FCGP
M16C/10 M16C/10 M30100F3FP M30102F3FP
M16C/1N M301N2F8TFP
Family Series Group Part No.
740 38000/740 7542 M37542F8SP/FP/GP
38C2A M38C29FFAFP/HP
On-chip Debugging Function:
FoUSB/UART Debugger for M16C and R8C/Tiny Series (High-performance Embedded Workshop Version)
or FoUSB Debugger for M16C and R8C/Tiny Series (KD30 Version)
Family Series Group Part No.
M16C R8C/Tiny R8C/10 R5F21102FP R5F21103FP R5F21104FP
R8C/11 R5F21112FP R5F21113FP R5F21114FP
R8C/12 R5F21122FP R5F21123FP R5F21124FP
R8C/13 R5F21132FP R5F21133FP R5F21134FP
M16C/60 M16C/62A M30620FCAFP/GP M30621FCAGP M30624FGAFP/GP
M30625FGAGP
M16C/62M M30620FCMFP/GP M30621FCMGP M30624FGMFP/GP
M30625FGMGP
M16C/62N M3062GF8NFP/GP
M16C/62P M30620FCPFP/GP M30621FCPGP M30622F8PFP/GP
M30623F8PGP M30624FGPFP/GP M30625FGPGP
M30626FHPFP/GP M30626FJPFP/GP M30627FHPGP
M30627FJPGP
M16C/6N M306N4FCTFP M306N4FGTFP M306N5FCTFP
M306NAFGTFP M306NBFCTFP
M16C/Tiny M16C/26 M30262F3GP M30262F4GP M30262F6GP
M30262F8GP
M16C/26A M30260F3AGP M30260F4AGP M30260F6AGP
M30260F8AGP M30263F3AFP M30263F4AFP
M30263F6AFP M30263F8AFP
M16C/28 M30280F6HP M30280F8HP M30280FAHP
M30281F6HP M30281F8HP M30281FAHP
M16C/29 M30290F8HP M30290FAHP M30290FCHP
M30291F8HP M30291FAHP M30291FCHP 
M16C/20 M16C/24 M30245FCGP
M16C/10 M16C/10 M30100F3FP M30102F3FP
M16C/1N M301N2F8TFP
On-chip Debugging Function:
FoUSB/UART Debugger for M32C Series (High-performance Embedded Workshop Version) or
FoUSB Debugger for M32C Series (KD3083 Version)
Family Series Group Part No.
M16C M32C/80 M32C/83 M30833FJFP/GP M30835FJGP
M32C/84 M30843FJFP/GP M30845FJGP
M32C/85 M30850FJFP/GP M30852FJGP M30853FHFP/GP
M30853FWFP/GP M30855FHGP M30855FWGP
M32C/86 M30865FJGP
M32C/87 M30879FLFP/GP M3087BFLGP
M16C/80 M16C/80 M30800FCFP/GP M30802FCGP M30803FGFP/GP
M30805FGGP
* The High-performance Embedded Workshop version of the debugger is the successor debugger of the KD30/KD3083 version. The High-performance Embedded Workshop version is only scheduled for release in the future.