Product Overview:

The M16C/62P is based on the M16C/60 CPU Core and has 1MB of address space.Maximum operating frequency is 24MHz when using PLL Synthesizer. Mask ROM,Flash Memory, and ROM-less Versions are available. Internal Flash Memory isprogrammable on a single power source.

Key Features:

  • 16-bit Multifunction Timer (Timer A and B, incl. 3-phase inverter motorcontrol function): 11 channels
  • UART/Clock Synchronous Serial Interface: 3 channels
  • Clock Synchronous Serial Interface: 2 channels
  • 10-bit A/D Converter: 26 channels
  • 8-bit D/A Converter: 2
  • DMAC: 2 channels
  • CRC Calculation Circuit
  • Watchdog Timer
  • Clock Generation Circuits: Main Clock Generation Circuit, Sub ClockGeneration Circuit, On-chip Oscillator, PLL Synthesizer
  • Oscillation Stop Detection Function
  • Voltage Detection Circuit (Option) (Except for T Version and VVersion)
  • I/O Ports: 113*
  • External Interrupt Pins: 11**
  • Data Flash: 4KB (Flash Memory Version only)

*: Spec of 128-pin version.
**: Spec of 128-pin and 100-pin versions.

Key Applications:

Audio, Cameras, Television, Home Appliance, Office/Industrial Equipment,Communication/Portable Devices, Automotive

Product Lineup:


M16C/62P Group See more specifications
Document Part No. ROM RAM ROM Type Operating
Frequency/
Supply
Voltage
Status Remarks Package
Code
1000 Piece
Budgetary
Price
Buy/Sample
Detailed
Information
PDF M3062AFCTGP 128K + 4K 10K Flash memory 24MHz/4.0 to 5.5V - Automotive PLQP0100KB-A
(100P6Q-A)
-   Detailed
Information
PDF M30620FCPFP 128K + 4K 10K Flash memory 24MHz/3.0 to 5.5V,
10MHz/2.7 to 5.5V
- - PRQP0100JB-A
(100P6S-A)
$7.74 Detailed
Information
PDF M30620FCPGP 128K + 4K 10K Flash memory 24MHz/3.0 to 5.5V,
10MHz/2.7 to 5.5V
- - PLQP0100KB-A
(100P6Q-A)
$7.50 Detailed
Information
PDF M3062AMCT-XXXGP 128K 10K Mask ROM 24MHz/4.0 to 5.5V - Automotive PLQP0100KB-A
(100P6Q-A)
-   Detailed
Information
PDF M3062CF8TGP 64K + 4K 4K Flash memory 24MHz/4.0 to 5.5V - Automotive PLQP0100KB-A
(100P6Q-A)
-   Detailed
Information
PDF M30620MCP-XXXFP 128K 10K Mask ROM 24MHz/3.0 to 5.5V,
10MHz/2.7 to 5.5V
- - PRQP0100JB-A
(100P6S-A)
-   Detailed
Information
PDF M3062CM6T-XXXGP 48K 4K Mask ROM 24MHz/4.0 to 5.5V - Automotive PLQP0100KB-A
(100P6Q-A)
-   Detailed
Information
PDF M30620MCP-XXXGP 128K 10K Mask ROM 24MHz/3.0 to 5.5V,
10MHz/2.7 to 5.5V
- - PLQP0100KB-A
(100P6Q-A)
-   Detailed
Information
PDF M30620SPFP - 10K ROMless 24MHz/3.0 to 5.5V,
10MHz/2.7 to 5.5V
- - PRQP0100JB-A
(100P6S-A)
$5.38 Detailed
Information
PDF M3062CM8T-XXXGP 64K 4K Mask ROM 24MHz/4.0 to 5.5V - Automotive PLQP0100KB-A
(100P6Q-A)
-   Detailed
Information
PDF M30620SPGP - 10K ROMless 24MHz/3.0 to 5.5V,
10MHz/2.7 to 5.5V
- - PLQP0100KB-A
(100P6Q-A)
$5.00 Detailed
Information
PDF M3062CMAT-XXXGP 96K 5K Mask ROM 24MHz/4.0 to 5.5V - Automotive PLQP0100KB-A
(100P6Q-A)
-   Detailed
Information
PDF M30621FCPGP 128K + 4K 10K Flash memory 24MHz/3.0 to 5.5V,
10MHz/2.7 to 5.5V
- - PRQP0080JA-A
(80P6S-A)
$7.38 Detailed
Information
PDF M3062JFHTFP 384K + 4K 31K Flash memory 24MHz/4.0 to 5.5V - Automotive PRQP0100JB-A
(100P6S-A)
-   Detailed
Information
PDF M30621MCP-XXXGP 128K 10K Mask ROM 24MHz/3.0 to 5.5V,
10MHz/2.7 to 5.5V
- - PRQP0080JA-A
(80P6S-A)
-   Detailed
Information
PDF M3062JFHTGP 384K + 4K 31K Flash memory 24MHz/4.0 to 5.5V - Automotive PLQP0100KB-A
(100P6Q-A)
-   Detailed
Information
PDF M30622F8PFP 64K + 4K 4K Flash memory 24MHz/3.0 to 5.5V,
10MHz/2.7 to 5.5V
- - PRQP0100JB-A
(100P6S-A)
$7.68 Detailed
Information
PDF M30622F8PGP 64K + 4K 4K Flash memory 24MHz/3.0 to 5.5V,
10MHz/2.7 to 5.5V
- - PLQP0100KB-A
(100P6Q-A)
$7.44 Detailed
Information
PDF M30622M6P-XXXFP 48K 4K Mask ROM 24MHz/3.0 to 5.5V,
10MHz/2.7 to 5.5V
- - PRQP0100JB-A
(100P6S-A)
-   Detailed
Information
PDF M30622M6P-XXXGP 48K 4K Mask ROM 24MHz/3.0 to 5.5V,
10MHz/2.7 to 5.5V
- - PLQP0100KB-A
(100P6Q-A)
-   Detailed
Information
PDF M30622M8P-XXXFP 64K 4K Mask ROM 24MHz/3.0 to 5.5V,
10MHz/2.7 to 5.5V
- - PRQP0100JB-A
(100P6S-A)
-   Detailed
Information
PDF M30622M8P-XXXGP 64K 4K Mask ROM 24MHz/3.0 to 5.5V,
10MHz/2.7 to 5.5V
- - PLQP0100KB-A
(100P6Q-A)
-   Detailed
Information
PDF M30622MAP-XXXFP 96K 5K Mask ROM 24MHz/3.0 to 5.5V,
10MHz/2.7 to 5.5V
- - PRQP0100JB-A
(100P6S-A)
-   Detailed
Information
PDF M30622MAP-XXXGP 96K 5K Mask ROM 24MHz/3.0 to 5.5V,
10MHz/2.7 to 5.5V
- - PLQP0100KB-A
(100P6Q-A)
-   Detailed
Information
PDF M30622MEP-XXXFP 192K 12K Mask ROM 24MHz/3.0 to 5.5V,
10MHz/2.7 to 5.5V
- - PRQP0100JB-A
(100P6S-A)
-   Detailed
Information
PDF M30622MEP-XXXGP 192K 12K Mask ROM 24MHz/3.0 to 5.5V,
10MHz/2.7 to 5.5V
- - PLQP0100KB-A
(100P6Q-A)
-   Detailed
Information
PDF M30622MGP-XXXFP 256K 12K Mask ROM 24MHz/3.0 to 5.5V,
10MHz/2.7 to 5.5V
- - PRQP0100JB-A
(100P6S-A)
-   Detailed
Information
PDF M30622MGP-XXXGP 256K 12K Mask ROM 24MHz/3.0 to 5.5V,
10MHz/2.7 to 5.5V
- - PLQP0100KB-A
(100P6Q-A)
-   Detailed
Information
PDF M30622MHP-XXXFP 384K 16K Mask ROM 24MHz/3.0 to 5.5V,
10MHz/2.7 to 5.5V
- - PRQP0100JB-A
(100P6S-A)
-   Detailed
Information
PDF M30622MHP-XXXGP 384K 16K Mask ROM 24MHz/3.0 to 5.5V,
10MHz/2.7 to 5.5V
- - PLQP0100KB-A
(100P6Q-A)
-   Detailed
Information
PDF M30622MWP-XXXFP 320K 16K Mask ROM 24MHz/3.0 to 5.5V,
10MHz/2.7 to 5.5V
- - PRQP0100JB-A
(100P6S-A)
-   Detailed
Information
PDF M30622MWP-XXXGP 320K 16K Mask ROM 24MHz/3.0 to 5.5V,
10MHz/2.7 to 5.5V
- - PLQP0100KB-A
(100P6Q-A)
-   Detailed
Information
PDF M30622SPFP - 4K ROMless 24MHz/3.0 to 5.5V,
10MHz/2.7 to 5.5V
- - PRQP0100JB-A
(100P6S-A)
$4.75 Detailed
Information
PDF M30622SPGP - 4K ROMless 24MHz/3.0 to 5.5V,
10MHz/2.7 to 5.5V
- - PLQP0100KB-A
(100P6Q-A)
$4.38 Detailed
Information
PDF M30623F8PGP 64K + 4K 4K Flash memory 24MHz/3.0 to 5.5V,
10MHz/2.7 to 5.5V
- - PRQP0080JA-A
(80P6S-A)
$7.81 Detailed
Information
PDF M30623M8P-XXXGP 64K 4K Mask ROM 24MHz/3.0 to 5.5V,
10MHz/2.7 to 5.5V
- - PRQP0080JA-A
(80P6S-A)
-   Detailed
Information
PDF M30623MAP-XXXGP 96K 5K Mask ROM 24MHz/3.0 to 5.5V,
10MHz/2.7 to 5.5V
- - PRQP0080JA-A
(80P6S-A)
-   Detailed
Information
PDF M30623MEP-XXXGP 192K 12K Mask ROM 24MHz/3.0 to 5.5V,
10MHz/2.7 to 5.5V
- - PLQP0128KB-A
(128P6Q-A)
-   Detailed
Information
PDF M30623MGP-XXXGP 256K 12K Mask ROM 24MHz/3.0 to 5.5V,
10MHz/2.7 to 5.5V
- - PLQP0128KB-A
(128P6Q-A)
-   Detailed
Information
PDF M30623MHP-XXXGP 384K 16K Mask ROM 24MHz/3.0 to 5.5V,
10MHz/2.7 to 5.5V
- - PLQP0128KB-A
(128P6Q-A)
-   Detailed
Information
PDF M30623MWP-XXXGP 320K 16K Mask ROM 24MHz/3.0 to 5.5V,
10MHz/2.7 to 5.5V
- - PLQP0128KB-A
(128P6Q-A)
-   Detailed
Information
PDF M30624FGPFP 256K + 4K 20K Flash memory 24MHz/3.0 to 5.5V,
10MHz/2.7 to 5.5V
- - PRQP0100JB-A
(100P6S-A)
-   Detailed
Information
PDF M30624FGPGP 256K + 4K 20K Flash memory 24MHz/3.0 to 5.5V,
10MHz/2.7 to 5.5V
- - PLQP0100KB-A
(100P6Q-A)
-   Detailed
Information
PDF M30624MGP-XXXFP 256K 20K Mask ROM 24MHz/3.0 to 5.5V,
10MHz/2.7 to 5.5V
- - PRQP0100JB-A
(100P6S-A)
-   Detailed
Information
PDF M30624MGP-XXXGP 256K 20K Mask ROM 24MHz/3.0 to 5.5V,
10MHz/2.7 to 5.5V
- - PLQP0100KB-A
(100P6Q-A)
-   Detailed
Information
PDF M30624MHP-XXXFP 384K 24K Mask ROM 24MHz/3.0 to 5.5V,
10MHz/2.7 to 5.5V
- - PRQP0100JB-A
(100P6S-A)
-   Detailed
Information
PDF M30624MHP-XXXGP 384K 24K Mask ROM 24MHz/3.0 to 5.5V,
10MHz/2.7 to 5.5V
- - PLQP0100KB-A
(100P6Q-A)
-   Detailed
Information
PDF M30624MWP-XXXFP 320K 24K Mask ROM 24MHz/3.0 to 5.5V,
10MHz/2.7 to 5.5V
- - PRQP0100JB-A
(100P6S-A)
-   Detailed
Information
PDF M30624MWP-XXXGP 320K 24K Mask ROM 24MHz/3.0 to 5.5V,
10MHz/2.7 to 5.5V
- - PLQP0100KB-A
(100P6Q-A)
-   Detailed
Information
PDF M30624SPFP - 20K ROMless 24MHz/3.0 to 5.5V,
10MHz/2.7 to 5.5V
- - PRQP0100JB-A
(100P6S-A)
$6.31 Detailed
Information
PDF M30624SPGP - 20K ROMless 24MHz/3.0 to 5.5V,
10MHz/2.7 to 5.5V
- - PLQP0100KB-A
(100P6Q-A)
$5.65 Detailed
Information
PDF M30625FGPGP 256K + 4K 20K Flash memory 24MHz/3.0 to 5.5V,
10MHz/2.7 to 5.5V
- - PLQP0128KB-A
(128P6Q-A)
$9.40 Detailed
Information
PDF M30625MGP-XXXGP 256K 20K Mask ROM 24MHz/3.0 to 5.5V,
10MHz/2.7 to 5.5V
- - PLQP0128KB-A
(128P6Q-A)
-   Detailed
Information
PDF M30625MHP-XXXGP 384K 24K Mask ROM 24MHz/3.0 to 5.5V,
10MHz/2.7 to 5.5V
- - PLQP0128KB-A
(128P6Q-A)
-   Detailed
Information
PDF M30625MWP-XXXGP 320K 24K Mask ROM 24MHz/3.0 to 5.5V,
10MHz/2.7 to 5.5V
- - PLQP0128KB-A
(128P6Q-A)
-   Detailed
Information
PDF M30626FHPFP 384K + 4K 31K Flash memory 24MHz/3.0 to 5.5V,
10MHz/2.7 to 5.5V
- - PRQP0100JB-A
(100P6S-A)
$10.13 Detailed
Information
PDF M30626FHPGP 384K + 4K 31K Flash memory 24MHz/3.0 to 5.5V,
10MHz/2.7 to 5.5V
- - PLQP0100KB-A
(100P6Q-A)
$9.88 Detailed
Information
PDF M30626FJPFP 512K + 4K 31K Flash memory 24MHz/3.0 to 5.5V,
10MHz/2.7 to 5.5V
- - PRQP0100JB-A
(100P6S-A)
$11.31 Detailed
Information
PDF M30626FJPGP 512K + 4K 31K Flash memory 24MHz/3.0 to 5.5V,
10MHz/2.7 to 5.5V
- - PLQP0100KB-A
(100P6Q-A)
$11.08 Detailed
Information
PDF M30626MHP-XXXFP 384K 31K Mask ROM 24MHz/3.0 to 5.5V,
10MHz/2.7 to 5.5V
- - PRQP0100JB-A
(100P6S-A)
-   Detailed
Information
PDF M30626MHP-XXXGP 384K 31K Mask ROM 24MHz/3.0 to 5.5V,
10MHz/2.7 to 5.5V
- - PLQP0100KB-A
(100P6Q-A)
-   Detailed
Information
PDF M30626MJP-XXXFP 512K 31K Mask ROM 24MHz/3.0 to 5.5V,
10MHz/2.7 to 5.5V
- - PRQP0100JB-A
(100P6S-A)
-   Detailed
Information
PDF M30626MJP-XXXGP 512K 31K Mask ROM 24MHz/3.0 to 5.5V,
10MHz/2.7 to 5.5V
- - PLQP0100KB-A
(100P6Q-A)
-   Detailed
Information
PDF M30626MWP-XXXFP 320K 31K Mask ROM 24MHz/3.0 to 5.5V,
10MHz/2.7 to 5.5V
- - PRQP0100JB-A
(100P6S-A)
-   Detailed
Information
PDF M30626MWP-XXXGP 320K 31K Mask ROM 24MHz/3.0 to 5.5V,
10MHz/2.7 to 5.5V
- - PLQP0100KB-A
(100P6Q-A)
-   Detailed
Information
PDF M30626SPFP - 31K ROMless 24MHz/3.0 to 5.5V,
10MHz/2.7 to 5.5V
- - PRQP0100JB-A
(100P6S-A)
$6.58 Detailed
Information
PDF M30626SPGP - 31K ROMless 24MHz/3.0 to 5.5V,
10MHz/2.7 to 5.5V
- - PLQP0100KB-A
(100P6Q-A)
$5.81 Detailed
Information
PDF M30627FHPGP 384K + 4K 31K Flash memory 24MHz/3.0 to 5.5V,
10MHz/2.7 to 5.5V
- - PLQP0128KB-A
(128P6Q-A)
$10.71 Detailed
Information
PDF M30627FJPGP 512K + 4K 31K Flash memory 24MHz/3.0 to 5.5V,
10MHz/2.7 to 5.5V
- - PLQP0128KB-A
(128P6Q-A)
$11.90 Detailed
Information
PDF M30627MHP-XXXGP 384K 31K Mask ROM 24MHz/3.0 to 5.5V,
10MHz/2.7 to 5.5V
- - PLQP0128KB-A
(128P6Q-A)
-   Detailed
Information
PDF M30627MJP-XXXGP 512K 31K Mask ROM 24MHz/3.0 to 5.5V,
10MHz/2.7 to 5.5V
- - PLQP0128KB-A
(128P6Q-A)
-   Detailed
Information
PDF M30627MWP-XXXGP 320K 31K Mask ROM 24MHz/3.0 to 5.5V,
10MHz/2.7 to 5.5V
- - PLQP0128KB-A
(128P6Q-A)
-   Detailed
Information
PDF M3062LFGPFP 256K + 4K 20K Flash memory 24MHz/3.0 to 5.5V,
10MHz/2.7 to 5.5V
- - PRQP0100JB-A
(100P6S-A)
$8.15 Detailed
Information
PDF M3062LFGPGP 256K + 4K 20K Flash memory 24MHz/3.0 to 5.5V,
10MHz/2.7 to 5.5V
- - PLQP0100KB-A
(100P6Q-A)
$7.91 Detailed
Information


Non-promotion products
  Click the link above to see the list of Non-promotion products.
  Non-promotion products are only supported for customers who
  have already adopted them.
  We do not recommended adoption of these products in new designs.