|
Overview
|
|
M16C PLATFORM: The M16C Family offers a robust platform of 32/16-bit CISC microcomputers featuring high ROM code efficiency, extensive EMI/EMS noise immunity, ultra-low power consumption, high-speed processing in actual applications, and numerous and varied integrated peripherals. Extensive device scalability from low- to high-end, featuring a single architecture as well as compatible pin assignments and peripheral functions, provides support for a vast range of application fields. In addition, our low-cost development environment and program correction function help you shorten product development time while greatly reducing total system costs. From the R8C/Tiny Series to the R8C Family The R8C/Tiny Series continues to expand as the R8C Family →
|
|
|
|
|
|
|
|
Renesas MCU Selection Guide
|
|
M16C Family (R32C/M32C/M16C) Selection by Application and Application Field - USB
- These products incorporate a USB function control unit which is compliant with the full-speed USB 2.0 specification in an M16C/60 CPU core which features high ROM code efficiency, superb noise performance, high processing performance for real applications, and so on.
|
|
Lineup:
- R32C/100 Series
-
The R32C/100 Series is a high-end product in the M16C Family and provides
maximum code efficiency and high-speed processing. Featuring a 100 MHz-operable
next-generation CPU core, this series achieves high-speed operation and
supports key features of the M16C Family: low power consumption, low unwanted
noise radiation, and high EMI/EMS noise resistance. In addition, this series
inherits a wide range of peripherals from the M32C/80 Series.
R32C/160, R32C/161 Group |
R32C/151, R32C/152, R32C/153, R32C/156, R32C/157 Group |
R32C/120, R32C/121 Group |
R32C/116A, R32C/117A, R32C/118A Group |
R32C/116, R32C/117, R32C/118 Group |
R32C/111 Group
- M32C/80 Series
-
The M32C/80 Series features high-speed processing (max. 32MHz operating
frequency) and improved instructions. In addition, significant functional
enhancements and a variety of group lineup are offered to meet your development
needs. 100-pin and 144-pin packages are available.
M32C/8B Group |
M32C/8A Group |
M32C/88 Group |
M32C/87 Group |
M32C/85 Group |
M32C/84 Group |
M32C/83 Group |
M32C/80 Group |
M32C/86 Group |
M32C/82 Group |
M32C/81 Group
- M16C/60 Series
-
The M16C/60 Series offers M16C Family standard products. Maximum operating frequency is 32MHz when using PLL Synthesizer. 64-pin, 80-pin, 100-pin, 128-pin packages are available.
M16C/65 Group |
M16C/64A Group |
M16C/63 Group |
M16C/6C Group |
M16C/6B Group |
M16C/64 Group |
M16C/62P Group |
M16C/62N (incl. M3062GF8NFP/GP) Group |
M16C/62A (incl. M16C/62T), M16C/62M Group |
M16C/6N4, M16C/6N5 Group |
M16C/6NK, M16C/6NL, M16C/6NM, M16C/6NN Group |
M16C/6S Group |
M16C/6H Group |
M16C/6V Group
- M16C/50 Series
-
The M16C/50 Series is the successor to the M16C/Tiny Series with an operating frequency of 32 MHz (when using PLL frequency synthesizer). Enhanced timer and other functions respond sensitively to market demands. 64-pin, 80-pin, and 100-pin packages are available.
M16C/5M, M16C/57 Group |
M16C/5L, M16C/56 Group |
M16C/5LD, M16C/56D Group
- M16C/30 Series
-
The M16C/30 Series features the slimmer functions and internal memory capacity. Maximum operating frequency is 16MHz. A 100-pin package is available.
M16C/30P Group |
M16C/30, M16C/30L Group
- M16C/Tiny Series
-
The M16C/Tiny Series enables functional upgrading along with the slimmer package (available in 42 pins, 48 pins, 64 pins, 80 pins and 85 pins). Maximum operating frequency is 24MHz when using PLL Synthesizer.
M16C/26 Group |
M16C/26A Group |
M16C/28 Group |
M16C/29 Group
- M16C/20 Series
-
The M16C/20 Series can be used as USB MCUs. Maximum operating frequency is
16MHz. A 100-pin package is available.
M16C/24 (M30245) Group
- M16C/10 Series
-
Maximum operating frequency is 16MHz. A 48-pin package is available.
M16C/1N Group
- M16C/80 Series
-
Support for the M16C/80 Series is limited to customers who have already
adopted these products. If adopting new products, please consider other ranges
such as the M32C/80 or R32C/100 Series.
M16C/80 Group
|