Overview

Standard on-chip peripherals include 16-bit Multifunction Timers (incl. 3-phase inverter motor control function), Clock Synchronous / Asynchronous Serial Interface, 10-bit A/D Converter, 8-bit D/A Converters, DMACs, CRC Calculation Circuit, X/Y Converter, Watchdog Timer, Oscillation Stop Detection Function, ROM Correction Function, PLL Synthesizer, etc.

R32C/M16C Roadmap M16C/64A M16C/6S M16C/29 R32C/100 Series R32C/116A, R32C/117A, R32C/118A R32C/116, R32C/117, R32C/118 R32C/111 M32C/80 Series M32C/8B M32C/8A M32C/87 M16C/60 Series M16C/6B M16C/6C M16C/65 M16C/64 M16C/63 M16C/62P M16C/50 Series M16C/5LD, M16C/56D M16C/30 Series M16C/30P M16C/Tiny Series M16C/28 M16C/26A

R32C/M16C Roadmap for Autmotive M16C/50 Series M16C/5M, M16C/57 M16C/5L, M16C/56 M16C/Tiny Series R32C/160, R32C/161 R32C/100 Series R32C/151, R32C/152, R32C/153, R32C/156, R32C/157 R32C/120, R32C/121 M32C/80 Series

Renesas MCU Selection Guide

Have an application in mind? Try our to find the best Renesas product for you.

Lineup:

M32C/8B Group

Power Supply Voltage Detection is added to standard peripherals. Maximum operating frequency is 32MHz.100-pin and 144-pin packages are available. Data Flash (4KB × 2 blocks) is embedded (Flash Memory Version only).


M32C/8A Group

Power Supply Voltage Detection is added to standard peripherals. Maximumoperating frequency is 32MHz. A 100-pin package is available.


M32C/88 Group

3 channels of CAN and Cold Start-up / Warm Start-up Determine Function(Option) are added to standard peripherals. Equipped with Intelligent I/O: TimeMeasurement or Waveform Generating Function, Communication Function, and2-phase Pulse Signal Processing. Maximum operating frequency is 32MHz. 100-pinand 144-pin packages are available. Data Flash (4KB × 1 block) is embedded.


M32C/87 Group

Real-time Ports, 0 to 2 channels of CAN, and Power Supply Voltage Detectionare added to standard peripherals. Equipped with Intelligent I/O: TimeMeasurement Function, Waveform Generating Function, Communication Function, and2-phase Pulse Signal Processing. Maximum operating frequency is 32MHz. 100-pinand 144-pin packages are available. Data Flash (4KB × 1 block) is embedded(Flash Memory Version only).


M32C/85 Group

2 channels of CAN and Power Supply Voltage Detection are added to standardperipherals. Equipped with Intelligent I/O: Time Measurement or WaveformGenerating Function, Communication Function, and 2-phase Pulse SignalProcessing. Maximum operating frequency is 32MHz. 100-pin and 144-pin packagesare available. Data Flash (4KB × 1 block) is embedded (Flash Memory Versiononly).


M32C/84 Group

1 channel of CAN and Power Supply Voltage Detection are added to standardperipherals. Equipped with Intelligent I/O: Time Measurement or WaveformGenerating Function, Communication Function, and 2-phase Pulse SignalProcessing. Maximum operating frequency is 32MHz. 100-pin and 144-pin packagesare available. Data Flash (4KB × 1 block) is embedded (Flash Memory Versiononly).


M32C/83 Group

1 channel of CAN and DRAMC are added to standard peripherals. Equipped withIntelligent I/O: Time Measurement Function, Waveform Generating Function,Communication Function, and 2-phase Pulse Signal Processing. Maximum operatingfrequency is 32MHz. 100-pin and 144-pin packages are available.


M32C/80 Group

Intelligent I/O: Communication Function is added to standard peripherals.Maximum operating frequency is 32MHz. A 100-pin package is available.


M32C/86 Group

Support for the M32C/86 Group is limited to customers who have already adopted these products. If adopting new products, please consider other ranges such as the M32C/87 Group.


M32C/82 Group

Support for the M32C/82 Group is limited to customers who have already adopted these products. If adopting new products, please consider other ranges such as the M32C/83, M32C/84, M32C/85, or M32C/87 Group.


M32C/81 Group

Support for the M32C/81 Group is limited to customers who have already adopted these products. If adopting new products, please consider other ranges such as the M32C/83, M32C/84, M32C/85, or M32C/87 Group.