Product Overview:

The R8C/M11A is based on the R8C CPU Core. Maximum operating frequency is 20MHz. A Flash Memory Version is available. Internal Flash Memory is programmable on a single power source.

Key Features:

  • 16-bit Multifunction Timer (Timer RJ2 and RB2): 2
  • 8-bit Multifunction Timer with 8-bit prescaler (Timer RB2): 1
  • 16-bit Input Capture/Output Compare Timer (Timer RC): 1
  • UART/Clock Synchronous Serial Interface: 1 channel
  • 10-bit A/D Converter: 5 channels
  • Comparator: 1
  • Watchdog Timer
  • Clock Generating Circuits: XIN Clock Generation Circuit, On-chip Oscillator (High/Low Speed)
  • Power Control
    • Standard Operating Mode
    • Wait Mode (CPU stopped, peripheral functions in operation)
    • Stop Mode (CPU and peripheral functions stopped)
  • Oscillation Stop Detection Function
  • Voltage Detection Circuit
  • Power-On Reset Circuit
  • I/O Ports: 11 (incl. LED drive ports)
  • External Interrupt Pins: 6
  • Data Flash: 2KB

 

Key Applications:

Electronic Household Appliances, Office Equipment, Audio Equipment, Consumer Products

Product Lineup:


R8C/M11A Group See more specifications
Document Part No. ROM RAM ROM Type Operating
Frequency/
Supply
Voltage
Status Remarks Package
Code
1000 Piece
Budgetary
Price
Buy/Sample
Detailed
Information
PDF R5F2M110ANDD 2K + 2K 256 Flash memory 20MHz/2.7 to 5.5V,
5MHz/1.8 to 5.5V
Under development - PRDP0014AC-A
-   Detailed
Information
PDF R5F2M110ANSP 2K + 2K 256 Flash memory 20MHz/2.7 to 5.5V,
5MHz/1.8 to 5.5V
Under development - PTSP0014JA-B
(TTP-14DV)
-   Detailed
Information
PDF R5F2M111ANDD 4K + 2K 384 Flash memory 20MHz/2.7 to 5.5V,
5MHz/1.8 to 5.5V
Under development - PRDP0014AC-A
-   Detailed
Information
PDF R5F2M111ANSP 4K + 2K 384 Flash memory 20MHz/2.7 to 5.5V,
5MHz/1.8 to 5.5V
Under development - PTSP0014JA-B
(TTP-14DV)
-   Detailed
Information
PDF R5F2M112ANDD 8K + 2K 512 Flash memory 20MHz/2.7 to 5.5V,
5MHz/1.8 to 5.5V
Under development - PRDP0014AC-A
-   Detailed
Information
PDF R5F2M112ANSP 8K + 2K 512 Flash memory 20MHz/2.7 to 5.5V,
5MHz/1.8 to 5.5V
Under development - PTSP0014JA-B
(TTP-14DV)
-   Detailed
Information