Overview

The R8C/Mx Series inherits the ease of use of the R8C/3x Series in a low-pin-count package with reduced current consumption not only during standby but also during operation. These products have a maximum operating frequency of 20 MHz and support a wide operating voltage range from 1.8 to 5.5 V. Standard on-chip peripherals include 16-bit Timers, UART/Clock Synchronous Serial Interface, Voltage Detection Circuit, Power-On Reset Circuit, High/Low-speed On-chip Oscillator, Watchdog Timer, etc.

  • SSOP and DIP package lineup of 14 and 20 pins
  • 2, 4, or 8 KB on-chip Flash
  • 5 MHz operation at 1.8 V supply voltage, and 20 MHz operation from 2.7 V available
  • Data flash programming at 1.8 V supply voltage
  • Choice timers inherited from R8C/3x, 38000/740, and H8
  • On-chip Voltage Detection Circuit and Power-on Reset Circuit take the place of external reset IC
  • Built-in High-speed On-chip Oscillator takes the place of external oscillator

Key Applications

Small household appliances (shavers, electric toothbrushes, etc.) and white goods (vacuum cleaners, rice cookers, electric rice wamers, etc.)

R8C/Mx Series
R8C/M12A Group R8C/M11A Group

Renesas MCU Selection Guide

Have an application in mind? Try our to find the best Renesas product for you.

Lineup:

R8C/M12A Group

10-bit A/D Converter, Comparator, and Oscillation Stop Detection Function are added to standard peripherals. Maximum operating frequency is 20MHz. 20-pin package is available. Data Flash (1KB × 2 blocks) is embedded.


R8C/M11A Group

10-bit A/D Converter, Comparator, and Oscillation Stop Detection Function are added to standard peripherals. Maximum operating frequency is 20MHz. 14-pin package is available. Data Flash (1KB × 2 blocks) is embedded.