| Product name |
SH7362 |
| CPU core |
SH4AL-DSP |
| Power supply voltage |
Internal: 1.1 V to 1.3 V
External: 2.5 V to 3.6 V or 1.65 V to 1.95V |
Maximum operating
frequency |
266 MHz |
Maximum processing
performance |
478 MIPS (at 266 MHz operation) |
| On-chip RAM |
- ILRAM: 4 Kbytes
- RSRAM: 2 Kbytes
|
| Cache memory |
4-way set associative type, with separate 32 Kbytes for instructions and 32
Kbytes for data |
| X/Y memory (for DSP) |
16 Kbytes |
On-chip peripheral
functions |
- 5-megapixel camera support functions
|
- VPU (H.264, MPEG-4, VC-1)
|
|
|
|
|
- SPU (24-bit dedicated audio DSP)
|
- 24-bit TFT liquid crystal panel compatible LCD controller
|
- Gamma correction function
|
- Enlargement edge enhancement function
|
| Interfaces |
- Dedicated interface (baseband LSI connection, etc.)
|
- TS (Transport Stream) interface
|
- 4-Gbit NAND/AND flash memory interface
|
- Video I/O (camera module direct connection interface)
|
|
|
- Clock synchronous serial interface x 1 channel
|
|
|
- Serial interface with FIFO x 1 channel
|
- Asynchronous serial interface x 1 channel
|
- Sound interface unit x 2 channels
|
|
|
- High-speed serial interface
(Sub LVDS type)
|
|
|
|
|
| Installed SDRAM |
256-Mbit SDRAM |
| Package |
281-pin BGA(9 mm x 11 mm x 1.4 mm, 0.5 mm pin pitch) |