Overview

SH-MobileUL offers excellent cost performance as a processor featuring functions especially suited to mobile phone terrestrial digital broadcast applications. While incorporating the same moving image engine and high-performance CPU core as the SH-MobileL3V2, the SH-MobileUL is a cost-performance oriented product featuring peripheral functions optimized for terrestrial digital broadcast applications as well as more compact dimensions thanks to a smaller pin count.

Key Features
(1) High-performance, low-power-consumption multi-CODEC video processing IP
(2) High-performance 266 MHz SH4AL-DSP CPU core
(3) Use of a small 8 mm x 8 mm package
(4) Reduced mounting area by approximately 30% or more compared with the previous Renesas Electronics product.

 

Specifications
Product name SH7363
CPU core SH4AL-DSP
Power supply voltage nternal: 1.1V to 1.3V
External: 2.5V to 3.6V or 1.65V to 1.95V
Maximum operating
frequency
266 MHz
Maximum processing
performance
478 MIPS (at 266 MHz operation)
On-chip RAM
  • ILRAM: 4 Kbytes
  • RSRAM: 2 Kbytes
Cache memory 4-way set associative type, with separate 32 Kbytes for instructions and 32 Kbytes for data
X/Y memory (for DSP) 16 Kbytes
On-chip peripheral
functions
  • VPU (H.264, MPEG-4, VC-1)
  • DMAC x 6 channels
  • MMU
  • 18-bit TFT liquid crystal panel compatible LCD controller
Interfaces
  • Dedicated interface (baseband LSI connection, etc.)
  • TS (Transport Stream) interface
  • I2C bus interface
  • Clock synchronous serial interface x 1 channel
  • Serial interface with FIFO x 1 channel
  • Asynchronous serial interface x 1 channel
  • Sound interface unit x 2 channels
  • SD memory card interface
  • Video output unit
Installed SDRAM 128-Mbit SDRAM
Package 224-pin BGA (8mm x 8mm x 1.4mm, 0.5mm pin pitch)