WHAT'S NEW

21 Sep 2009

Special offer from Renesas and Micrium - click here to learn more.

Product Overview:

The SH7216 Series with 32-bit SH-2A CPU core offers a maximum operating frequency of 200 MHz, representing a 1.25-fold improvement in performance over the 160 MHz of Renesas Electronics's existing SH7211 Series. They also include large-capacity high-speed flash memory and RAM through the use of cutting-edge flash memory technology. Featuring an on-chip power supply step-down circuit, these microcontrollers are designed to achieve lower current dissipation by suppressing the increase in current dissipation associated with higher speed, and attain 3.3 V single-power-supply operation while at the high operating frequency of 200 MHz. In addition, the SH7216 Series incorporates a PWM timer, 12-bit AD converter, LAN controller, USB, and CAN as peripheral functions.
The SH7216 Series lineup consists of the SH7216 Group (with floating-point unit (FPU)) and the SH7214 Group (without FPU).

Key Features:

  • High-performance single-chip RISC with SH-2A core
    • 400 MIPS 200 MHz
    • Built-in 32-bit multiplier
    • With floating-point unit (FPU): SH7216 Group
      Without floating-point unit (FPU): SH7214 Group
  • Built-in large-capacity memory
    • ROM 1MB
    • RAM 128KB
  • Various peripheral functions
    • Powerful timers: MTU2 (16 bits x 6 ch), MTU2S (16 bits x 3 ch), Compare match timer (CMT) x 2 channels
    • A/D converters (12-bit resolution): 8 ch (4 ch x 2 units)
    • Ether MAC: 1 ch
    • USB 2.0 Function Full-Speed: 1 ch
    • Serial I/F SCI: 4 ch; SCIF: 1 ch
    • RCAN-ET Bosch 2.0B active: 1 ch
    • DTC installed
    • DMAC: 8 ch
    • IIC: 1 ch master/slave mode
    • Bus state controller (BSC)
    • H-UDI/AUD: On-chip debugging functions

Key Applications:

  • Industrial equipment: PLC, General-purpose inverters, AC servos, etc.

Product Lineup:


SH7214, SH7216 See more specifications
Document Part No. ROM RAM ROM Type Operating
Frequency/
Supply
Voltage
Status Remarks Package
Code
1000 Piece
Budgetary
Price
Buy/Sample
Detailed
Information
PDF R5F72165GDFA 512K 64K Flash memory 100MHz/3.0 to 3.6V Under development - PLQP0176LB-A
(FP-176A)
-   Detailed
Information
PDF R5F72147GDFP 1M 128K Flash memory 100MHz/3.0 to 3.6V Under development - PLQP0176KB-A
(FP-176E)
-   Detailed
Information
PDF R5F72167HDFA 1M 128K Flash memory 100MHz/3.0 to 3.6V Under development - PLQP0176LB-A
(FP-176A)
-   Detailed
Information
PDF R5F72165HDBG 512K 64K Flash memory 100MHz/3.0 to 3.6V Under development - PLBG0176GA-A
(BP-176V)
-   Detailed
Information
PDF R5F72166HDBG 768K 96K Flash memory 100MHz/3.0 to 3.6V Under development - PLBG0176GA-A
(BP-176V)
-   Detailed
Information
PDF R5F72167HDFP 1M 128K Flash memory 100MHz/3.0 to 3.6V Under development - PLQP0176KB-A
(FP-176E)
-   Detailed
Information
PDF R5F72147HDFP 1M 128K Flash memory 100MHz/3.0 to 3.6V Under development - PLQP0176KB-A
(FP-176E)
-   Detailed
Information
PDF R5F72146HDBG 768K 96K Flash memory 100MHz/3.0 to 3.6V Under development - PLBG0176GA-A
(BP-176V)
-   Detailed
Information
PDF R5F72145GDBG 512K 64K Flash memory 100MHz/3.0 to 3.6V Under development - PLBG0176GA-A
(BP-176V)
-   Detailed
Information
PDF R5F72145HDBG 512K 64K Flash memory 100MHz/3.0 to 3.6V Under development - PLBG0176GA-A
(BP-176V)
-   Detailed
Information
PDF R5F72146HDFP 768K 96K Flash memory 100MHz/3.0 to 3.6V Under development - PLQP0176KB-A
(FP-176E)
-   Detailed
Information
PDF R5F72165HDFP 512K 64K Flash memory 100MHz/3.0 to 3.6V Under development - PLQP0176KB-A
(FP-176E)
-   Detailed
Information
PDF R5F72165HDFA 512K 64K Flash memory 100MHz/3.0 to 3.6V Under development - PLQP0176LB-A
(FP-176A)
-   Detailed
Information
PDF R5F72165GDBG 512K 64K Flash memory 100MHz/3.0 to 3.6V Under development - PLBG0176GA-A
(BP-176V)
-   Detailed
Information
PDF R5F72165GDFP 512K 64K Flash memory 100MHz/3.0 to 3.6V Under development - PLQP0176KB-A
(FP-176E)
-   Detailed
Information
PDF R5F72166GDFA 768K 96K Flash memory 100MHz/3.0 to 3.6V Under development - PLQP0176LB-A
(FP-176A)
-   Detailed
Information
PDF R5F72145HDFA 512K 64K Flash memory 100MHz/3.0 to 3.6V Under development - PLQP0176LB-A
(FP-176A)
-   Detailed
Information
PDF R5F72145HDFP 512K 64K Flash memory 100MHz/3.0 to 3.6V Under development - PLQP0176KB-A
(FP-176E)
-   Detailed
Information
PDF R5F72167GDFP 1M 128K Flash memory 100MHz/3.0 to 3.6V Under development - PLQP0176KB-A
(FP-176E)
-   Detailed
Information
PDF R5F72167HDBG 1M 128K Flash memory 100MHz/3.0 to 3.6V Under development - PLBG0176GA-A
(BP-176V)
-   Detailed
Information
PDF R5F72146HDFA 768K 96K Flash memory 100MHz/3.0 to 3.6V Under development - PLQP0176LB-A
(FP-176A)
-   Detailed
Information
PDF R5F72147HDBG 1M 128K Flash memory 100MHz/3.0 to 3.6V Under development - PLBG0176GA-A
(BP-176V)
-   Detailed
Information
PDF R5F72147GDBG 1M 128K Flash memory 100MHz/3.0 to 3.6V Under development - PLBG0176GA-A
(BP-176V)
-   Detailed
Information
PDF R5F72145GDFP 512K 64K Flash memory 100MHz/3.0 to 3.6V Under development - PLQP0176KB-A
(FP-176E)
-   Detailed
Information
PDF R5F72147HDFA 1M 128K Flash memory 100MHz/3.0 to 3.6V Under development - PLQP0176LB-A
(FP-176A)
-   Detailed
Information
PDF R5F72166GDFP 768K 96K Flash memory 100MHz/3.0 to 3.6V Under development - PLQP0176KB-A
(FP-176E)
-   Detailed
Information
PDF R5F72146GDFP 768K 96K Flash memory 100MHz/3.0 to 3.6V Under development - PLQP0176KB-A
(FP-176E)
-   Detailed
Information
PDF R5F72145GDFA 512K 64K Flash memory 100MHz/3.0 to 3.6V Under development - PLQP0176LB-A
(FP-176A)
-   Detailed
Information
PDF R5F72146GDFA 768K 96K Flash memory 100MHz/3.0 to 3.6V Under development - PLQP0176LB-A
(FP-176A)
-   Detailed
Information
PDF R5F72166GDBG 768K 96K Flash memory 100MHz/3.0 to 3.6V Under development - PLBG0176GA-A
(BP-176V)
-   Detailed
Information
PDF R5F72167GDFA 1M 128K Flash memory 100MHz/3.0 to 3.6V Under development - PLQP0176LB-A
(FP-176A)
-   Detailed
Information
PDF R5F72166HDFP 768K 96K Flash memory 100MHz/3.0 to 3.6V Under development - PLQP0176KB-A
(FP-176E)
-   Detailed
Information
PDF R5F72146GDBG 768K 96K Flash memory 100MHz/3.0 to 3.6V Under development - PLBG0176GA-A
(BP-176V)
-   Detailed
Information
PDF R5F72166HDFA 768K 96K Flash memory 100MHz/3.0 to 3.6V Under development - PLQP0176LB-A
(FP-176A)
-   Detailed
Information
PDF R5F72167GDBG 1M 128K Flash memory 100MHz/3.0 to 3.6V Under development - PLBG0176GA-A
(BP-176V)
-   Detailed
Information
PDF R5F72147GDFA 1M 128K Flash memory 100MHz/3.0 to 3.6V Under development - PLQP0176LB-A
(FP-176A)
-   Detailed
Information
PDF R5F72165ADBG 512K 64K Flash memory 200MHz/3.0 to 3.6V Under development - PLBG0176GA-A
(BP-176V)
-   Detailed
Information
PDF R5F72145ADBG 512K 64K Flash memory 200MHz/3.0 to 3.6V Under development - PLBG0176GA-A
(BP-176V)
-   Detailed
Information
PDF R5F72145ADFA 512K 64K Flash memory 200MHz/3.0 to 3.6V Under development - PLQP0176LB-A
(FP-176A)
-   Detailed
Information
PDF R5F72165ADFA 512K 64K Flash memory 200MHz/3.0 to 3.6V Under development - PLQP0176LB-A
(FP-176A)
-   Detailed
Information
PDF R5F72165ADFP 512K 64K Flash memory 200MHz/3.0 to 3.6V Under development - PLQP0176KB-A
(FP-176E)
-   Detailed
Information
PDF R5F72145ADFP 512K 64K Flash memory 200MHz/3.0 to 3.6V Under development - PLQP0176KB-A
(FP-176E)
-   Detailed
Information
PDF R5F72145BDBG 512K 64K Flash memory 200MHz/3.0 to 3.6V Under development - PLBG0176GA-A
(BP-176V)
-   Detailed
Information
PDF R5F72165BDBG 512K 64K Flash memory 200MHz/3.0 to 3.6V Under development - PLBG0176GA-A
(BP-176V)
-   Detailed
Information
PDF R5F72145BDFA 512K 64K Flash memory 200MHz/3.0 to 3.6V Under development - PLQP0176LB-A
(FP-176A)
-   Detailed
Information
PDF R5F72165BDFA 512K 64K Flash memory 200MHz/3.0 to 3.6V Under development - PLQP0176LB-A
(FP-176A)
-   Detailed
Information
PDF R5F72145BDFP 512K 64K Flash memory 200MHz/3.0 to 3.6V Under development - PLQP0176KB-A
(FP-176E)
-   Detailed
Information
PDF R5F72165BDFP 512K 64K Flash memory 200MHz/3.0 to 3.6V Under development - PLQP0176KB-A
(FP-176E)
-   Detailed
Information
PDF R5F72146ADBG 768K 96K Flash memory 200MHz/3.0 to 3.6V Under development - PLBG0176GA-A
(BP-176V)
-   Detailed
Information
PDF R5F72166ADBG 768K 96K Flash memory 200MHz/3.0 to 3.6V Under development - PLBG0176GA-A
(BP-176V)
-   Detailed
Information
PDF R5F72166ADFA 768K 96K Flash memory 200MHz/3.0 to 3.6V Under development - PLQP0176LB-A
(FP-176A)
-   Detailed
Information
PDF R5F72146ADFA 768K 96K Flash memory 200MHz/3.0 to 3.6V Under development - PLQP0176LB-A
(FP-176A)
-   Detailed
Information
PDF R5F72166ADFP 768K 96K Flash memory 200MHz/3.0 to 3.6V Under development - PLQP0176KB-A
(FP-176E)
-   Detailed
Information
PDF R5F72146ADFP 768K 96K Flash memory 200MHz/3.0 to 3.6V Under development - PLQP0176KB-A
(FP-176E)
-   Detailed
Information
PDF R5F72146BDBG 768K 96K Flash memory 200MHz/3.0 to 3.6V Under development - PLBG0176GA-A
(BP-176V)
-   Detailed
Information
PDF R5F72166BDBG 768K 96K Flash memory 200MHz/3.0 to 3.6V Under development - PLBG0176GA-A
(BP-176V)
-   Detailed
Information
PDF R5F72146BDFA 768K 96K Flash memory 200MHz/3.0 to 3.6V Under development - PLQP0176LB-A
(FP-176A)
-   Detailed
Information
PDF R5F72166BDFA 768K 96K Flash memory 200MHz/3.0 to 3.6V Under development - PLQP0176LB-A
(FP-176A)
-   Detailed
Information
PDF R5F72146BDFP 768K 96K Flash memory 200MHz/3.0 to 3.6V Under development - PLQP0176KB-A
(FP-176E)
-   Detailed
Information
PDF R5F72166BDFP 768K 96K Flash memory 200MHz/3.0 to 3.6V Under development - PLQP0176KB-A
(FP-176E)
-   Detailed
Information
PDF R5F72147ADBG 1M 128K Flash memory 200MHz/3.0 to 3.6V Under development - PLBG0176GA-A
(BP-176V)
-   Detailed
Information
PDF R5F72167ADBG 1M 128K Flash memory 200MHz/3.0 to 3.6V Under development - PLBG0176GA-A
(BP-176V)
-   Detailed
Information
PDF R5F72167ADFA 1M 128K Flash memory 200MHz/3.0 to 3.6V Under development - PLQP0176LB-A
(FP-176A)
-   Detailed
Information
PDF R5F72147ADFA 1M 128K Flash memory 200MHz/3.0 to 3.6V Under development - PLQP0176LB-A
(FP-176A)
-   Detailed
Information
PDF R5F72147ADFP 1M 128K Flash memory 200MHz/3.0 to 3.6V Under development - PLQP0176KB-A
(FP-176E)
-   Detailed
Information
PDF R5F72167ADFP 1M 128K Flash memory 200MHz/3.0 to 3.6V Under development - PLQP0176KB-A
(FP-176E)
-   Detailed
Information
PDF R5F72167BDBG 1M 128K Flash memory 200MHz/3.0 to 3.6V Under development - PLBG0176GA-A
(BP-176V)
-   Detailed
Information
PDF R5F72147BDBG 1M 128K Flash memory 200MHz/3.0 to 3.6V Under development - PLBG0176GA-A
(BP-176V)
-   Detailed
Information
PDF R5F72147BDFA 1M 128K Flash memory 200MHz/3.0 to 3.6V Under development - PLQP0176LB-A
(FP-176A)
-   Detailed
Information
PDF R5F72167BDFA 1M 128K Flash memory 200MHz/3.0 to 3.6V Under development - PLQP0176LB-A
(FP-176A)
-   Detailed
Information
PDF R5F72167BDFP 1M 128K Flash memory 200MHz/3.0 to 3.6V Under development - PLQP0176KB-A
(FP-176E)
-   Detailed
Information
PDF R5F72147BDFP 1M 128K Flash memory 200MHz/3.0 to 3.6V Under development - PLQP0176KB-A
(FP-176E)
-   Detailed
Information