WHAT'S NEW

12/17/2009

Version 1.32Release01
Bugs fixed (Target MCU: R8C/L3x):
(1) Text Visibility for Timer RG and LCD
(2) Load/Save feature for Timer RG
(3) Data retention for Timr RG

IO Wizard FAQ

Supported Devices

IO Wizard supports selected devices in the R8C/Tiny series, M16C/Tiny series and H8/38347. The supported devices are listed in the table as shown below.

Supported Devices Supported Peripherals
R8C/10
R8C/11
R8C/12
R8C/13
I/O Ports, INT (external interrupt), Key input interrupt, Timers, Serial I/O and ADC.
R8C/1A
R8C/1B
I/O Ports, INT (external interrupt), Key input interrupt, Timers, Serial I/O, SSU and ADC.
R8C/22
R8C/23
R8C/24
R8C/25
I/O Ports, INT (external interrupt), Key input interrupt, Timers, Serial I/O, LIN, SSU, CAN and ADC.
R8C/26
R8C/27
R8C/28
R8C/29
I/O Ports, INT (external interrupt), Key input interrupt, Timers, Serial I/O, LIN, SSU and ADC.
R8C/2A
R8C/2B
R8C/2C
R8C/2D
I/O Ports, INT (external interrupt), Key input interrupt, Timers, Serial I/O, LIN, SSU, ADC and DAC.
R8C/2E
R8C/2F
I/O Ports, INT (external interrupt), Key input interrupt, Timers, Serial I/O, LIN, ADC, DAC and Comparator.
R8C/2G
R8C/2H
R8C/2L
I/O Ports, INT (external interrupt), Key input interrupt, Timers, Serial I/O, LIN and Comparator.
R8C/2K
R8C/2L
I/O Ports, INT (external interrupt), Key input interrupt, Timers, Serial I/O, LIN and ADC.
R8C/32A
R8C/33A
R8C/35A
I/O Ports, INT (external interrupt), Key input interrupt, Timers, Serial I/O, LIN, SSU, ADC, DAC, Comparators and DTC
R8C/L35A
R8C/L36A
R8C/L38A
R8C/L3AA
I/O Ports, INT (external interrupt), Key input interrupt, Timers, Serial I/O, LIN, SSU, ADC, DAC, Comparators, DTC and LCD (with Data Flash)
R8C/L35B
R8C/L36B
R8C/L38B
R8C/L3AB
I/O Ports, INT (external interrupt), Key input interrupt, Timers, Serial I/O, LIN, SSU, ADC, DAC, Comparators, DTC and LCD (without Data Flash)
M16C/26A
M16C/28
M16C/29
I/O Ports, INT (external interrupt), Key input interrupt, Timers, Timer S (M16C/28,M16C/29), DMAC, Serial I/O, Multi-master I2C, A/D and CAN (M16C/29).
H8/38347 I/O Ports, INT (external interrupt), Timers, AEC, PWM, Serial I/O, ADC and LCD.