Tool Stock and Availability


M3A-0665 FoUSB

M3A-0665 FoUSB is a flash programmer/on-chip debugging emulator with an interface for USB 1.1 standard.

Information:

* This product is discontinued in December 2007.
It will be replaced by the  E8a from then on, so please consider purchasing the E8a.
* When you use for the E8a (or the E8) emulator the board currently used for the
M3A-0665 FoUSB, please use the E8 14PIN-10PIN Convert Board.

Features

  • High-speed programming using USB input/output
    • 256KB write time: approx. 25 seconds (M30624FGAFP/GP)
    • 256KB erase time: approx. 1 second (M30624FGAFP/GP)
  • On-chip debugging using part of MCU Resources (ROM, RAM, Interrupt, and Peripheral) is available.
  • 5V can be supplied through USB cable
  • Compact size, easy to carry

Target Devices

MCU supporting M3A-0665 FoUSB is different between the case where you use a flash memory programming function, and the case where you use an on-chip debugging function.

Flash Programming Function: Flash-Over-USB

Family Series Group Part No.
M16C M32C/80 M32C/83 M30833FJFP/GP M30835FJGP -
M32C/84 M30843FJFP/GP M30845FJGP -
M32C/85 M30850FJFP/GP M30852FJGP M30853FHFP/GP
M30853FWFP/GP M30855FHGP M30855FWGP
M32C/86 M30865FJGP - -
M32C/87 M30879FLFP/GP M3087BFLGP -
M16C/80 M16C/80 M30800FCFP/GP M30802FCGP M30803FGFP/GP
M30805FGGP - -
M16C/60 M16C/62A M30620FCAFP/GP M30621FCAGP M30624FGAFP/GP
M30625FGAGP - -
M16C/62M M30620FCMFP/GP M30621FCMGP M30624FGMFP/GP
M30625FGMGP - -
M16C/62N M3062GF8NFP/GP - -
M16C/62P M30620FCPFP/GP M30621FCPGP M30622F8PFP/GP
M30623F8PGP M30624FGPFP/GP M30625FGPGP
M30626FHPFP/GP M30626FJPFP/GP M30627FHPGP
M30627FJPGP - -
M16C/6N M306N4FCTFP M306N4FGTFP M306N5FCTFP
M306NAFGTFP M306NBFCTFP -
M16C/Tiny M16C/26 M30262F3GP M30262F4GP M30262F6GP
M30262F8GP - -
M16C/26A M30260F3AGP M30260F4AGP M30260F6AGP
M30260F8AGP M30263F3AFP M30263F4AFP
M30263F6AFP M30263F8AFP -
M16C/28 M30280F6HP M30280F8HP M30280FAHP
M30281F6HP M30281F8HP M30281FAHP
M16C/29 M30290F8HP M30290FAHP M30290FCHP
M30291F8HP M30291FAHP M30291FCHP
M16C/20 M16C/24 M30245FCGP - -
M16C/10 M16C/10 M30100F3FP M30102F3FP -
M16C/1N M301N2F8TFP - -

 

Family Series Group Part No.
R8C R8C/1x R8C/10 R5F21102FP R5F21103FP R5F21104FP
R8C/11 R5F21112FP R5F21113FP R5F21114FP
R8C/12 R5F21122FP R5F21123FP R5F21124FP
R8C/13 R5F21132FP R5F21133FP R5F21134FP

 

Family Series Group Part No.
740 38000/740 7542 M37542F8SP/FP/GP
38C2A M38C29FFAFP/HP
On-chip Debugging Function:
M16C R8C FoUSB/UART debugger (High-performance Embedded Workshop Version)
or M16C R8C FoUSB/UART debugger (KD30 Version)
Family Series Group Part No.
M16C M16C/60 M16C/62A M30620FCAFP/GP M30621FCAGP M30624FGAFP/GP
M30625FGAGP - -
M16C/62M M30620FCMFP/GP M30621FCMGP M30624FGMFP/GP
M30625FGMGP - -
M16C/62N M3062GF8NFP/GP - -
M16C/62P M30620FCPFP/GP M30621FCPGP M30622F8PFP/GP
M30623F8PGP M30624FGPFP/GP M30625FGPGP
M30626FHPFP/GP M30626FJPFP/GP M30627FHPGP
M30627FJPGP - -
M16C/6N M306N4FCTFP M306N4FGTFP M306N5FCTFP
M306NAFGTFP M306NBFCTFP -
M16C/Tiny M16C/26 M30262F3GP M30262F4GP M30262F6GP
M30262F8GP - -
M16C/26A M30260F3AGP M30260F4AGP M30260F6AGP
M30260F8AGP M30263F3AFP M30263F4AFP
M30263F6AFP M30263F8AFP -
M16C/28 M30280F6HP M30280F8HP M30280FAHP
M30281F6HP M30281F8HP M30281FAHP
M16C/29 M30290F8HP M30290FAHP M30290FCHP
M30291F8HP M30291FAHP M30291FCHP
M16C/20 M16C/24 M30245FCGP - -
M16C/10 M16C/10 M30100F3FP M30102F3FP -
M16C/1N M301N2F8TFP - -

 

Family Series Group Part No.
R8C R8C/1x R8C/10 R5F21102FP R5F21103FP R5F21104FP
R8C/11 R5F21112FP R5F21113FP R5F21114FP
R8C/12 R5F21122FP R5F21123FP R5F21124FP
R8C/13 R5F21132FP R5F21133FP R5F21134FP
On-chip Debugging Function:
M32C FoUSB/UART debugger (High-performance Embedded Workshop Version) or
M32C FoUSB/UART debugger (KD3083 Version)
Family Series Group Part No.
M16C M32C/80 M32C/83 M30833FJFP/GP M30835FJGP -
M32C/84 M30843FJFP/GP M30845FJGP -
M32C/85 M30850FJFP/GP M30852FJGP M30853FHFP/GP
M30853FWFP/GP M30855FHGP M30855FWGP
M32C/86 M30865FJGP - -
M32C/87 M30879FLFP/GP M3087BFLGP -
M16C/80 M16C/80 M30800FCFP/GP M30802FCGP M30803FGFP/GP
M30805FGGP - -
* The High-performance Embedded Workshop version of the debugger is the successor debugger of the KD30/KD3083 version. The High-performance Embedded Workshop version is only scheduled for release in the future.