• TFT-LCD Direct-Drive Demo Kit YLCDRSK2378

Tool Stock and Availability


Tools Orderable
Parts Number(s)
Status Manufacturer Suggested Single
Tool Price
Description Distributor
Stock
Distributor
Name
Distributor
Region
Last Updated
Date
Distributor
Purchase
YLCDRSK2378AvailableRenesas$776.47LCD Development Kit (H8S/2378) 1ALL AMERICAN SEMICONDUCTORUSJUL.29.10
YLCDRSK2378AvailableRenesas$776.47LCD Development Kit (H8S/2378) 6AVNETUSJUL.29.10
YLCDRSK2378SAvailableRenesas$776.47LCD Development Kit (H8S/2378) w/ Sharp Display17AVNETUSJUL.29.10
Note : Distributor Prices may vary from the stated budgetary price. The pricing and availability information on this site is based on information provided by Renesas’ authorized distributors and is subject to change without notice. By selecting a distributor from this page, you will be redirected from the Renesas site to the distributor’s website to complete a purchase. The distributors are independent from Renesas and maintain their own terms and conditions of sale. Renesas disclaims all representations and warranties, express and implied, with respect to transactions between distributors and their end customers.

Renesas Development Kit for H8S/2378

Ordering Part Numbers

  • YLCDRSK2378 (Kyocera TFT-LCD panel)
  • YLCDRSK2378S (Sharp TFT-LCD panel)

Target Devices

  • Device Group: H8S2378
  • Device Part No. populated on the board: DF2378BVFQ35V
  • For more information on the microcontroller please see the H8 LCD Direct Drive web page

Product Overview

This demonstration kit allows you to witness the graphic performance of the H8S MCU driving a 5.7" QVGA color TFT-LCD panel. A resistive touch screen is mounted on the panel, and the installed demonstration program makes use of it to illustrate the function of buttons an slider bars.

Included are the power supply, TFT-LCD panel cabling, and an RS-232 cable for reprogramming the Flash memory in the MCU.

A 60-day full license to the High-performance Embedded Workbench (HEW) is included, enabling you to modify and recompile the demonstration program for your own test and development.

All source code is available on the included CD for the demonstration program, and the Renesas graphics library and API. You can edit this to create your own simple Graphic User Interface using buttons, sliders, bitmaps, text, and shapes with gradient color.

For full debugging capability, the E10A USB/JTAG emulator cable must be purchased separately.

Kit Contents:
Renesas target boards with:

  • Renesas H8S series microcontrollers
  • H8S/2378 PCB with LCD panel adaptor PCB
  • 5.7" color QVGA (320 x 240) TFT-LCD panel with 4-wire resistive touch screen
  • DC power supply
    • Input:100-240V AC, 50-60Hz, 0.6A
    • Output: 5V DC, 2.6A
  • Serial connectivity to download custom images and program files
  • Quickstart guide
  • Software license agreement
  • 60-day trial licence for full HEW Integrated Development Environment